IESNA:LM-63-2002
[TEST]P956118
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-9)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-840-U-SLR-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 4000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR RIGHT OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]60069
TILT=NONE
208 -1 1 37 41 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90 95 105 115 125 135 145 155 165 175
180 185 195 205 215 225 235 245 255 265
270 275 285 295 305 315 325 335 345 355
360
8317.6 9397.7 10473.6 11384 12079.2 12501.3 12811.6 13134.4 13440.6 13792.4
14222.7 14686.2 15261.4 15890.4 16676.7 17798.1 19345.7 21439.6 24203.9 27742
32322.9 37814.2 42904.1 45858.7 45295.9 40959.2 32922.9 23885.3 15327.6 10895.7
7519 4713.3 2623.6 571.1 0 0 0
8317.6 9236.3 10212.9 11007.4 11599.2 11988.2 12257.1 12550.9 12861.3 13179.9
13581.3 14061.4 14620 15240.7 15985.6 16962.2 18274 20007.8 22225.9 25308.8
29326.9 33183.6 35074.8 34425.1 32145 28321.3 22296.2 15087.6 8148 4812.6
2652.5 1187.6 459.3 57.9 0 0 0
8317.6 9141.1 9898.4 10452.9 10870.9 11123.3 11301.2 11533 11735.7 11930.2
12203.3 12567.5 12997.9 13411.7 13854.4 14396.5 15033.8 15799.4 16738.7 17678.1
17963.6 17020.1 14632.4 11830.9 8710.8 6045.8 4270.5 3082.9 2164.2 1555.9
1051.1 629 351.7 157.2 29 0 0
8317.6 8905.2 9468 9881.8 10121.9 10246 10332.9 10370.1 10345.3 10250.1
10109.4 10035 9952.2 9753.6 9319.1 8698.3 8052.8 7436.2 6906.5 6546.5
6364.4 6198.9 5971.3 5586.5 5292.7 5065.1 4361.6 3534 2333.9 1634.6
1167 811.1 538 231.7 33.1 0 0
8317.6 8669.4 9074.9 9381.1 9546.7 9588 9492.9 9236.3 8822.5 8284.5
7705.2 7237.6 6931.4 6745.1 6596.2 6376.9 6062.4 5760.3 5524.4 5400.3
5400.3 5433.4 5441.6 5408.5 5164.4 4626.4 4055.4 3674.7 3095.3 2487
1804.2 1183.5 645.5 252.4 16.6 0 0
8317.6 8479 8673.5 8897 9058.4 9041.8 8822.5 8396.3 7879 7394.8
6993.4 6707.9 6542.4 6418.2 6273.4 6049.9 5735.4 5354.7 4982.3 4688.5
4531.2 4551.9 4680.2 4767.1 4734 4589.2 4274.7 3765.7 3198.8 2665
2164.2 1700.8 1237.3 720 310.4 0 0
8317.6 8222.5 8284.5 8441.8 8615.6 8698.3 8570.1 8288.7 7974.2 7692.8
7407.2 7084.5 6749.3 6422.4 6103.7 5768.5 5400.3 5011.3 4643 4340.9
4071.9 3844.3 3649.8 3525.7 3488.4 3476 3409.8 3260.8 3004.3 2644.3
2040.1 1398.7 773.8 409.7 149 0 0
8317.6 8052.8 7899.7 7932.8 8185.2 8508 8760.4 8781.1 8603.2 8321.8
7994.9 7605.9 7154.8 6678.9 6227.9 5797.5 5387.8 4990.6 4634.7 4357.4
4154.7 4022.3 3914.7 3782.2 3579.5 3260.8 2929.8 2689.8 2474.6 2234.6
1920.1 1485.6 955.9 554.5 182.1 0 0
8317.6 7850 7494.1 7440.4 7688.6 8313.5 8983.9 9298.4 9203.2 8847.3
8421.1 7986.6 7527.3 7018.3 6509.3 6012.7 5545.1 5114.7 4738.2 4448.5
4229.2 4076.1 4014 3972.6 3881.6 3682.9 3442.9 3169.8 2892.6 2569.8
2176.7 1696.6 1249.7 786.2 256.6 0 0
8317.6 7655.5 7121.7 6856.9 6985.2 7614.2 8537 9277.7 9455.6 9145.3
8628 8131.4 7672.1 7192.1 6716.2 6240.3 5768.5 5309.2 4907.8 4601.6
4345 4175.4 4051.2 3997.4 3918.8 3774 3567.1 3335.3 3082.9 2801.5
2412.5 1916 1407 773.8 240 8.3 0
8317.6 7481.7 6894.1 6546.5 6596.2 7159 8011.4 8756.3 9174.2 9058.4
8623.9 8131.4 7672.1 7216.9 6770 6323.1 5859.6 5404.4 5007.1 4671.9
4386.4 4191.9 4047.1 3960.2 3869.1 3703.6 3459.5 3194.6 2929.8 2619.4
2234.6 1729.7 1258 670.4 182.1 0 0
8317.6 7448.6 6749.3 6265.1 6174.1 6546.5 7212.8 7974.2 8479 8528.7
8259.7 7841.7 7427.9 7043.1 6662.4 6252.7 5822.3 5387.8 4986.4 4643
4349.2 4138.1 3956 3790.5 3591.9 3298.1 2888.4 2412.5 1965.6 1597.3
1233.2 823.5 500.7 252.4 20.7 0 0
8317.6 7245.9 6385.1 5706.5 5371.3 5387.8 5598.9 5884.4 6112 6232
6232 6083 5892.7 5689.9 5466.5 5230.6 4998.9 4746.4 4444.3 4134
3836 3496.7 3145 2838.8 2528.4 2110.4 1696.6 1394.5 1154.5 918.7
674.5 418 194.5 53.8 0 0 0
8317.6 7096.9 6107.9 5284.4 4775.4 4556.1 4485.7 4477.5 4452.6 4415.4
4336.8 4187.8 4009.8 3798.8 3550.5 3347.7 3149.1 2996 2896.7 2855.3
2801.5 2685.6 2499.4 2263.6 1982.2 1688.4 1415.2 1175.2 947.6 740.7
529.7 297.9 128.3 20.7 0 0 0
8317.6 7022.4 5921.7 5023.7 4431.9 4138.1 3985 3852.6 3703.6 3538.1
3389.1 3269.1 3132.6 3020.8 2888.4 2756 2615.3 2433.2 2230.5 2060.8
1887 1729.7 1593.2 1485.6 1365.6 1216.6 1051.1 885.6 707.6 542.1
368.3 231.7 111.7 4.1 0 0 0
8317.6 6960.3 5809.9 4887.1 4266.4 3935.4 3732.6 3538.1 3351.9 3165.7
2987.7 2834.6 2689.8 2544.9 2412.5 2284.2 2147.7 2007 1874.6 1733.9
1601.5 1485.6 1382.1 1270.4 1138 1022.1 889.7 740.7 571.1 422.1
306.2 182.1 62.1 0 0 0 0
8317.6 7018.3 5847.2 4907.8 4237.4 3848.5 3587.8 3389.1 3219.5 3053.9
2888.4 2731.2 2569.8 2424.9 2292.5 2160.1 2023.5 1874.6 1725.6 1572.5
1440.1 1328.3 1233.2 1150.4 1067.6 976.6 852.5 715.9 595.9 492.4
380.7 260.7 95.2 0 0 0 0
8317.6 7051.4 5888.6 4936.8 4220.9 3749.1 3471.9 3293.9 3136.7 2971.2
2813.9 2656.7 2516 2383.6 2259.4 2127 1994.6 1845.6 1696.6 1547.7
1415.2 1320.1 1241.4 1175.2 1096.6 989 844.2 724.2 633.1 538
422.1 281.4 111.7 33.1 0 0 0
8317.6 7051.4 5934.1 4974 4208.5 3670.5 3376.7 3207 3049.8 2892.6
2718.7 2569.8 2441.5 2300.8 2164.2 2027.7 1887 1746.3 1605.6 1473.2
1365.6 1295.2 1229 1158.7 1051.1 902.1 720 633.1 542.1 442.8
322.8 169.7 70.3 16.6 0 0 0
8317.6 7192.1 6112 5147.8 4311.9 3687.1 3356 3178.1 3020.8 2888.4
2735.3 2590.5 2449.8 2313.2 2172.5 2036 1895.3 1758.7 1630.4 1514.6
1419.4 1344.9 1270.4 1179.4 1046.9 835.9 629 542.1 455.2 360
256.6 149 78.6 33.1 8.3 0 0
8317.6 7274.8 6232 5267.8 4403 3745 3376.7 3182.2 3029.1 2888.4
2743.6 2602.9 2466.3 2329.8 2197.3 2064.9 1928.4 1795.9 1671.8 1560.1
1464.9 1386.3 1303.5 1200.1 1055.2 835.9 620.7 533.8 442.8 351.7
244.1 144.8 82.8 41.4 20.7 0 0
8317.6 7307.9 6310.6 5371.3 4485.7 3848.5 3393.3 3202.9 3033.2 2913.2
2776.7 2640.1 2507.7 2375.3 2247 2122.9 1990.4 1858 1733.9 1609.7
1510.4 1427.7 1340.8 1245.6 1067.6 848.3 658 575.2 480 384.8
273.1 165.5 99.3 62.1 37.2 16.6 0
8317.6 7539.7 6670.7 5772.7 4883 4100.9 3550.5 3244.3 3078.8 2946.3
2826.3 2702.2 2578.1 2453.9 2325.6 2197.3 2069.1 1936.6 1816.6 1700.8
1597.3 1502.1 1407 1299.4 1167 997.3 786.2 670.4 571.1 471.7
360 227.6 140.7 91 66.2 33.1 0
8317.6 7713.5 6997.6 6198.9 5346.5 4535.4 3856.7 3347.7 3095.3 2946.3
2826.3 2706.3 2586.3 2462.2 2338 2205.6 2064.9 1936.6 1812.5 1696.6
1601.5 1502.1 1398.7 1282.8 1154.5 1013.8 852.5 715.9 616.6 517.3
413.8 297.9 153.1 91 57.9 29 0
8317.6 7879 7378.3 6745.1 6037.5 5259.6 4498.1 3765.7 3211.2 2975.3
2834.6 2706.3 2586.3 2462.2 2329.8 2201.5 2064.9 1928.4 1795.9 1655.3
1522.8 1398.7 1282.8 1175.2 1084.2 976.6 844.2 703.5 571.1 467.6
376.6 281.4 157.2 70.3 37.2 12.4 0
8317.6 8143.8 7903.8 7535.5 6939.6 6256.8 5574.1 4878.9 3976.7 3252.6
2909.1 2747.7 2615.3 2487 2362.9 2234.6 2102.2 1969.7 1833.2 1688.4
1551.8 1415.2 1291.1 1175.2 1063.5 947.6 823.5 703.5 571.1 434.5
335.2 235.9 149 78.6 37.2 16.6 0
8317.6 8416.9 8466.6 8416.9 8131.4 7684.5 7154.8 6567.2 5814.1 4841.6
3836 3091.2 2735.3 2573.9 2453.9 2338 2213.9 2106.3 2002.9 1878.7
1754.6 1601.5 1448.3 1307.6 1195.9 1088.3 1195.9 1253.9 947.6 757.3
500.7 368.3 211 103.5 49.7 24.8 0
8317.6 8685.9 9045.9 9339.8 9455.6 9364.6 9070.8 8685.9 8325.9 7895.5
7237.6 6343.7 5296.8 4229.2 3364.3 2905 2772.5 2673.2 2499.4 2342.2
2222.2 2114.6 1961.5 1849.7 1949.1 2023.5 1704.9 1295.2 786.2 587.6
438.6 318.6 215.2 124.1 62.1 20.7 0
8317.6 8959 9633.6 10262.6 10730.2 10999.1 11015.7 10862.6 10717.7 10672.2
10643.3 10519.1 10275 9968.7 9579.8 9128.7 8561.8 8019.7 7829.3 8541.1
10084.6 11553.6 11773 10204.6 7200.3 4266.4 2520.1 1584.9 1096.6 802.8
608.3 438.6 297.9 169.7 66.2 16.6 0
8317.6 9223.9 10171.5 11110.9 11897.1 12402 12642 12724.7 12807.5 12952.3
13175.8 13465.5 13813.1 14131.7 14450.3 14690.3 15071.1 15753.8 17028.4 19114
21820.3 24754.3 27617.9 29819.3 30075.9 28011 24046.7 18787.1 13117.9 8197.6
4763 2834.6 1613.9 608.3 186.2 8.3 0
8317.6 9319.1 10415.7 11504 12406.1 13002 13299.9 13428.2 13548.2 13713.8
13941.3 14214.5 14570.3 14930.4 15319.3 15849 16610.4 17719.5 19358.2 21630
24646.7 28627.6 34056.8 40793.7 45138.7 44087.6 40864 36427.9 31640.1 27096.5
22449.3 17322.2 11855.7 6968.6 2826.3 711.8 0
8317.6 9389.4 10581.2 11822.6 12807.5 13453 13771.7 13866.9 13916.5 13941.3
14003.4 14086.2 14193.8 14239.3 14384.1 14706.9 15273.8 16175.9 17636.7 19784.4
22676.9 26711.6 32782.2 41704 53568 57342 54296.4 50683.8 46686.3 42523.4
36382.4 28428.9 19813.4 12062.6 4763 1522.8 0
8317.6 9546.7 10953.6 12389.6 13577.2 14297.2 14504.1 14375.9 14069.6 13626.9
13138.6 12670.9 12207.5 11777.1 11566.1 11818.5 12919.2 14872.4 17235.3 19449.2
21547.2 23992.9 27336.5 32157.4 41389.5 52446.6 50191.3 44832.5 41315.1 38906.7
35476.2 30514.5 23839.7 16593.9 6488.6 1067.6 0
8317.6 9629.4 11338.5 12902.7 14152.4 14760.7 14748.3 14222.7 13391 12513.7
11681.9 10986.7 10448.8 10134.3 10444.6 11988.2 14615.9 17827 21216.2 24787.4
28693.8 32413.9 35964.5 40081.9 46169.1 53940.5 55450.9 51445.2 46951.2 42345.4
36874.8 29529.7 20831.3 10084.6 3947.8 442.8 0
8317.6 9757.7 11421.2 13068.2 14342.7 14955.2 14694.5 13767.5 12596.5 11657.1
10821.2 10155 9679.1 9571.5 10469.5 12848.9 16382.8 20823.1 26297.8 32951.9
40247.4 47749.8 55248.1 61989.1 69648.8 76691.9 78475.4 75251.8 69106.7 60909.1
50129.3 35285.8 22900.4 12662.7 6107.9 707.6 0
8317.6 9766 11441.9 13068.2 14301.4 14847.6 14582.8 13680.6 12517.8 11475
10639.1 9985.3 9554.9 9617 10866.7 13672.4 17719.5 23024.5 29765.5 37437.6
45258.7 52914.2 60615.3 68552.2 77527.8 84053.6 84421.9 79274.1 70302.6 58434.5
46028.4 34189.2 22341.7 12997.9 5152 649.7 0
8317.6 9766 11400.5 12968.9 14098.6 14615.9 14553.8 13970.3 13072.3 12087.5
11210.2 10556.4 10105.3 10068.1 11052.9 13519.3 17136 21460.3 26513 32116
37714.9 43338.6 48743 54172.2 61612.6 68903.9 70853 67223.9 61053.9 53021.8
44054.5 34147.8 25718.5 15315.2 5814.1 513.1 0
8317.6 9654.2 11177.1 12604.7 13639.3 14168.9 14338.6 14243.4 13850.3 13258.6
12600.6 11967.5 11421.2 11127.4 11400.5 12737.2 15166.2 18298.8 21638.3 24733.6
27721.3 30344.9 32819.5 36279 42858.6 49467.2 48614.7 43003.4 37822.5 33241.6
27522.7 20682.4 13875.1 6749.3 1895.3 231.7 0
8317.6 9650.1 11011.6 12265.4 13171.7 13676.5 13966.2 14152.4 14247.6 14276.5
14226.9 14086.2 13912.4 13722 13693.1 14028.2 15054.5 16850.5 19366.4 22230
25511.6 29583.5 34963 41948.2 49289.2 50671.4 42982.7 33216.7 24431.5 17789.8
13962 10200.5 7399 4353.3 1212.5 49.7 0
8317.6 9422.5 10568.8 11624 12393.7 12857.2 13200.6 13498.6 13775.8 14127.6
14508.3 14889 15373.1 15836.6 16465.6 17405 18758.1 20690.6 23616.3 27605.4
32480.2 38137 44857.3 52372.1 55066.1 51097.6 41716.5 31304.9 21141.7 15249
11032.2 7361.7 4431.9 1022.1 24.8 0 0
8317.6 9397.7 10473.6 11384 12079.2 12501.3 12811.6 13134.4 13440.6 13792.4
14222.7 14686.2 15261.4 15890.4 16676.7 17798.1 19345.7 21439.6 24203.9 27742
32322.9 37814.2 42904.1 45858.7 45295.9 40959.2 32922.9 23885.3 15327.6 10895.7
7519 4713.3 2623.6 571.1 0 0 0
